Acceleration during position correction (P-AXIS-00366)
The effective acceleration of manual operation during the use in a position correction is defined by the parameter "handbetrieb.ipo.hb_a_max_track".
Variable name | Type | Permissible range | Axis type | Dimension |
hb_a_max_track | UNS32 | 0 < hb_a_max_track < SLOPE_BESCHL_MAX | T | mm/s2 |
|
|
| R | °/s2 |
Value SLOPE_BESCHL_MAX | Significance |
application -dependent | Presetting of maximum axis acceleration (Plausibility Limit) |
![]() | There is no limitation of the parameter values on the permissible maximum velocities P-AXIS-00212and accelerations P-AXIS-00008. |
