Velocity during position correction (P-AXIS-00365)
The effective velocity of manual operation during the use in a position correction is defined by the parameter "handbetrieb.ipo.hb_v_max_track".
Variable name | Type | Permissible range | Axis type | Dimension |
hb_v_max_track | UNS32 | 0 < hb_v_max_track < SLOPE_VB_MAX | T | µm/s |
|
|
| R | 0.001°/s |
Value SLOPE_VB_MAX | Significance |
application -dependent | Presetting of maximum axis velocity (Plausibility Limit) |