Incremental jog velocities (P-AXIS-00076)
The incremental jog velocities are expected in the unit [µm /s] for linear axes or in the unit [0.001°/s] for circular axes.
Variable name | Type | Permissible range | Axis type | Dimension |
geschw[i] | UNS32 | 0 < geschw[i] <P-AXIS-00212 | T | µm/s |
|
|
| R | 0,001°/s |
i | UNS16 | 0 ... [JOG_WEG_GESCHW_MAX - 1] |
Value JOG_WEG_GESCHW_MAX | Significance |
application dependent | Count of Jog parameter steps |