Jog incremental widths (P-AXIS-00232)
Jog incremental widths are expected in the unit [0.1µm] for linear axes or in the unit [0.0001°] for circular axes.
Variable name | Type | Permissible range | Axis type | Dimension |
weg[i] | REAL64 | > 0 | T | 0.1 µm |
|
|
| R | 0.0001 ° |
i | UNS16 | 0 ... [JOG_WEG_GESCHW_MAX - 1] | ||
Value JOG_WEG_GESCHW_MAX | Significance |
application-dependent | Count of jog parameter steps |