Velocity for the continuous jog mode (P-AXIS-00077)
The continuous jog velocities are expected in the unit [µm /s] for linear axes or in the unit [0.001/s] for circular axes.
Variable name | Type | Permissible range | Axis type | Dimension |
geschw[i] | UNS32 | 0 < geschw[i] <P-AXIS-00212 | T | µm/s |
|
|
| R | 0.001/s |
i | UNS16 | 0 ... [TIPP_GESCHW_MAX - 1] | ||
Value TIPP_GESCHW_MAX | Significance |
application-dependent | Count of continuous jog velocitiy steps |