Handwheel resolutions (P-AXIS-00025)
The Handwheel resolutions are expected in the unit [0.1µm/U] for linear axes or in the unit [0.0001°/U] for circular axes.
![]() | This axis-specific resolution for the operating mode Handwheel should not be confused with the handwheel specific resolution [MANU]. |
Variable name | Type | Permissible range | Axis type | Dimension |
aufl[i] | REAL64 | > 0 | T | 0.1 µm/U |
|
|
| R | 0.0001°/U |
i | UNS16 | 0 ... [HR_AUFL_MAX - 1] |
Value HR_AUFL_MAX | Significance |
application-dependent | Count of resolution steps |