Positive Offset limit (P-AXIS-00138)
Variable name | Type | Permissible range | Axis type | Dimension |
offsetgrenze_pos | SGN32 | 0 < offsetgrenze_pos < MAX(SGN32) | T | 0.1 µm |
|
|
| R | 0.0001° |
CAUTION | |
If both parameters offsetgrenze_neg and offsetgrenze_pos are set to 0 the offset monitoring is inactive! |