Reference to NC-internal characteristics (P-AXIS-00132)
With the variable nc_ref the SERCOS-Ident number is referenced to NC-internal sense. Currently the following references are supported:
Variable name | Type | Permissible range | Axis type | Dimension |
nc_ref | ISG_CHAR | See strings at following table | T, R | ---- |
String | Significance |
LAGESOLL_WERT | Command value absolute position |
VB_WERT | Command value velocity |
A_SOLL_WERT | Command value acceleration |
MOMENT_SOLL_WERT | Command value torque |
BSPLINE_VB_KOEFFIZIENT | Fine interpolation Bspline coeff. 1 |
BSPLINE_A_KOEFFIZIENT | Fine interpolation Bspline coeff.2 |
BSPLINE_R_KOEFFIZIENT | Fine interpolation Bspline coeff.3 |
LR_OUT_1_SGN32 | Binary Output data 1 |
LR_OUT_2_SGN32 | Binary Output data 2 |
LR_OUT_3_SGN32 | Binary Output data 3 |
LR_OUT_4_SGN32 | Binary Output data 4 |