Assignment of control and status bits for CNC based homing (P-AXIS-00387)
To execute cnc controlled homing with drive support two control and status bits are necessary each. Its can be used the real time control and status bits in the drive control and status word or alternatively bits in the signal status and signal control word.
Variable name | Type | Permissible range | Axis type | Dimension |
cnc_homing_rt_bit_layout | UNS16 | 1 <cnc_homing_rt_bit_layout <16 | T, R | ---- |
The follwing table shows the assignment from the values of P-AXIS-00387 to the possible bit combinations.
Value | Process data | Bit number | Significance | Ident |
1 | Control word | Real time bit 1 (S-0-301) | Homing enable | S-0-407 |
| Real time bit 2 (S-0-303) | Position setpoint referenced | S-0-404 | |
Status word | Real time bit 1 (S-0-305) | Positionmarker pulse registered | S-0-408 | |
| Real time bit2 (S-0-307) | Actual value referenced | S-0-403 | |
2 | Signal control word | Bit 0 (S-0-27[0]) | Homing enable | S-0-407 |
| Bit 1 (S-0-27[1]) | Position setpoint referenced | S-0-404 | |
Signal status word | Bit 0 (S-0-26[0]) | Position marker pulse registered | S-0-408 | |
| Bit 1 (S-0-26[1]) | Actual value referenced | S-0-403 | |
3 | Signal control word | Bit 1 (S-0-27[1]) | Homing enable | S-0-407 |
| Bit 2 (S-0-27[2]) | Position setpoint referenced | S-0-404 | |
Signal status word | Bit 1 (S-0-26[1]) | Position marker pulse registered | S-0-408 | |
| Bit 2 (S-0-26[2]) | Actual value referenced | S-0-403 | |
4 | Signal control word | Bit 2 (S-0-27[2]) | Homing enable | S-0-407 |
| Bit 3 (S-0-27[3]) | Position setpoint referenced | S-0-404 | |
Signal status word | Bit 2 (S-0-26[2]) | Position marker pulse registered | S-0-408 | |
| Bit 3 (S-0-26[3]) | Actual value referenced | S-0-403 | |
5 | Signal control word | Bit 3 (S-0-27[3]) | Homing enable | S-0-407 |
| Bit 4 (S-0-27[4]) | Position setpoint referenced | S-0-404 | |
Signal status word | Bit 3 (S-0-26[3]) | Position marker pulse registered | S-0-408 | |
| Bit 4 (S-0-26[4]) | Actual value referenced | S-0-403 | |
6 | Signal control word | Bit 4 (S-0-27[4]) | Homing enable | S-0-407 |
| Bit 5 (S-0-27[5]) | Position setpoint referenced | S-0-404 | |
Signal status word | Bit 4 (S-0-26[4]) | Position marker pulse registered | S-0-408 | |
| Bit 5 (S-0-26[5]) | Actual value referenced | S-0-403 | |
7 | Signal control word | Bit 5 (S-0-27[5]) | Homing enable | S-0-407 |
| Bit 6 (S-0-27[6]) | Position setpoint referenced | S-0-404 | |
Signal status word | Bit 5 (S-0-26[5]) | Position marker pulse registered | S-0-408 | |
| Bit 6 (S-0-26[6]) | Actual value referenced | S-0-403 | |
8 | Signal control word | Bit 6 (S-0-27[6]) | Homing enable | S-0-407 |
| Bit 7 (S-0-27[7]) | Position setpoint referenced | S-0-404 | |
Signal status word | Bit 6 (S-0-26[6]) | Position marker pulse registered | S-0-408 | |
| Bit 7 (S-0-26[7]) | Actual value referenced | S-0-403 | |
9 | Signal control word | Bit 7 (S-0-27[7]) | Homing enable | S-0-407 |
| Bit 8 (S-0-27[8]) | Position setpoint referenced | S-0-404 | |
Signal status word | Bit 7 (S-0-26[7]) | Position marker pulse registered | S-0-408 | |
| Bit 8 (S-0-26[8]) | Actual value referenced | S-0-403 | |
10 | Signal control word | Bit 8 (S-0-27[8]) | Homing enable | S-0-407 |
| Bit 9 (S-0-27[9]) | Position setpoint referenced | S-0-404 | |
Signal status word | Bit 8 (S-0-26[8]) | Position marker pulse registered | S-0-408 | |
| Bit 9 (S-0-26[9]) | Actual value referenced | S-0-403 | |
11 | Signal control word | Bit 9 (S-0-27[9]) | Homing enable | S-0-407 |
| Bit 10 (S-0-27[10]) | Position setpoint referenced | S-0-404 | |
Signal status word | Bit 9 (S-0-26[9]) | Position marker pulse registered | S-0-408 | |
| Bit 10 (S-0-26[10]) | Actual value referenced | S-0-403 | |
12 | Signal control word | Bit 10 (S-0-27[10]) | Homing enable | S-0-407 |
| Bit 11 (S-0-27[11]) | Position setpoint referenced | S-0-404 | |
Signal status word | Bit 10 (S-0-26[10]) | Position marker pulse registered | S-0-408 | |
| Bit 11 (S-0-26[11]) | Actual value referenced | S-0-403 | |
13 | Signal control word | Bit 11 (S-0-27[11]) | Homing enable | S-0-407 |
| Bit 12 (S-0-27[1]2) | Position setpoint referenced | S-0-404 | |
Signal status word | Bit 11 (S-0-26[11]) | Position marker pulse registered | S-0-408 | |
| Bit 12 (S-0-26[1]2) | Actual value referenced | S-0-403 | |
14 | Signal control word | Bit 12 (S-0-27[12]) | Homing enable | S-0-407 |
| Bit 13 (S-0-27[13]) | Position setpoint referenced | S-0-404 | |
Signal status word | Bit 12 (S-0-26[12]) | Position marker pulse registered | S-0-408 | |
| Bit 13 (S-0-26[13]) | Actual value referenced | S-0-403 | |
15 | Signal control word | Bit 13 (S-0-27[13]) | Homing enable | S-0-407 |
| Bit 14 (S-0-27[1]4) | Position setpoint referenced | S-0-404 | |
Signal status word | Bit 13 (S-0-26[13]) | Position marker pulse registered | S-0-408 | |
| Bit 14 (S-0-26[14]) | Actual value referenced | S-0-403 | |
16 | Signal control word | Bit 14 (S-0-27[14]) | Homing enable | S-0-407 |
| Bit 15 (S-0-27[15]) | Position setpoint referenced | S-0-404 | |
Signal status word | Bit 14 (S-0-26[14]) | Position marker pulse registered | S-0-408 | |
| Bit 15 (S-0-26[15]) | Actual value referenced | S-0-403 |
| |
When the status and control bits are transferred in the signal status and control words, these must be configured in the cyclic process data, otherwise an error message with error id. 70295 will be output. |