Name of the EtherCAT master process (P-AXIS-00372)
The name of the EtherCAT-Master process in the real-time operation system is dependent of the used network interface. The control needs the name in order to get access to the drive interface.
Variable name | Type | Permissible range | Axis type | Dimension |
ethercat_master_name | ISG_CHAR | See strings at following table | T, R | ---- |
String | Significance |
ECMeth0 | EtherCAT Master uses network device eth0 |
ECMeth1 | EtherCAT Master uses network device eth1 |
![]() | This parameter is only used for the real-time operation system INtime. |