Adaptation of command value of drive to the D/A-converter (P-AXIS-00129/ P-AXIS-00128)

The set velocity value calculated in the position controler must be matched to the D/A-format of the D/A-converter. The digital value at the D/A-converter input (getriebe[i].multi_gain_z/getriebe[i]. mulit_gain_n) must be given here, for which value the axis travels with the velocity of [1m/min] or. [1000°/min].

Variable name

Type

Permissible range

Axis type

Dimension

multi_gain_z

UNS32

1 < multi_gain_z < MAX(UNS32)

T, R

Bit

Variable name

Type

Permissible range

Axis type

Dimension

multi_gain_n

UNS32

1 < multi_gain_n < MAX(UNS32)

T, R

----