Distribution of the temperature compensation on several cycles (P-AXIS-00275)
The compensation values are recalculated for each interpolation cycle. If the change per cycle exceeds the given maximum axis acceleration, this change can be filtered output via multiple cycles.
For this the number of cycles of the sin2 filter can be defined in the axis parameter list. The default value is set to one cycle.
Variable name | Type | Permissible range | Axis type | Dimension |
temp_comp_n_cycles | UNS16 | 0 < temp_comp_n_cycles < 20 | T, R | ---- |