Parameters for temperature compensation (P-AXIS-00272/P-AXIS-273/P-AXIS-274)
The compensation values are approximated by a linear straight line. This straight line is defined by a basic position, an offset at this position and a geometrical pitch. Depending on the temperature these parameters can be adjusted e.g. by the PLC.
Fig.6: Reference measuring at different temperaturesBasic position P-AXIS-00272:
Variable name | Type | Permissible range | Axis type | Dimension |
temp_comp_position_0 | SGN32 | MIN(SGN32) < temp_comp_position_0 < MAX(SGN32) | T | 0,1µm |
|
|
| R | 0,0001º |
Offset P-AXIS-00273:
Variable name | Type | Permissible range | Axis type | Dimension |
temp_comp_offset_0 | SGN32 | MIN(SGN32) < temp_comp_offset_0 < MAX(SGN32) | T | 0,1µm |
|
|
| R | 0,0001º |
Geometrical pitch P-AXIS-00274:
Variable name | Type | Permissible range | Axis type | Dimension |
temp_comp_coefficient | SGN32 | MIN(SGN32) < temp_comp_coefficient < MAX(SGN32) | T | µm / m |
|
|
| R | 0,001º / ° |