Distribution of the backlash on multiple cycles (P-AXIS-00243)
The parameter "lr_param.n_backlash_cyc" defines a number of positions control cycles, on which the backlash is distributed. The distribution is done according to a sin2 function.
The parameter is also used for a bidirectional leadscrew error compensation, if a change of direction is executed.
Variable name | Type | Permissible range | Axis type | Dimension |
n_backlash_cyc | UNS16 | 0 < n_backlash_cyc < 20 | T, R | ---- |
For the values 0 or 1 the output of the backlash to the drive is done abruptly within one cycle. A value larger than 1 creates a distribution according to the sin2 function.
The use of this feature avoids increasing errors at the workpiece, because for large backlash the machine exitation is reduced.