Optimized bus access (P-AXIS-00276)
To avoid the jitter of the command value output, normally the command value is output right at the beginning of the next cyle of the position controler. This especially is not necessary, if an subordinate driver ensures the synchronized access on the drive (e.g. at digital drives, SERCOS).
The element 'lr_param.field_bus_allows_optimized_schedule" defines, wether the access on the drive can be executed in such an optimized way. In this case in the same cycle the new command values are made available like the actual values of the axes are read in.
To ensure the consistence in time during the access on all axes, this adjustment must be activated for all axes to take effect. If this adjustment is not selected for at least one axis, it is deselected automatically for all axes!
Variable name | Type | Permissible range | Axis type | Dimension |
field_bus_allows_optimized_schedule | BOOLEAN | 0 / 1 | T, R | ---- |