Activation of display function (P-AXIS-00023)
The element 'kenngr.anzeige' defines the number of calls of the single function (EF) between the call of the axis specific display function. At the moment this functionality is used in position controler.
Variable name | Type | Permissible range | Axis type | Dimension |
anzeige | UNS08 | 0 < anzeige < MAX_DURCH_PRO_ANZEIGE | T, R | ---- |
Value MAX_DURCH_PRO_ANZEIGE | Significance |
application-dependent | Maximum number of position control calls between every call of position controller display function |