Reduced maximum speed at active G01 (P-AXIS-00214)

By control signal „REDUCED_SPEED the PLC can command a switchover to the reduced axis feed vb_max_red to the CNC. The CNC reacts in realtime, after an eventually necessary deceleration none of the axes moves faster than vb_max_red.

Variablename

Type

Permissible range

Axis type

Dimension

vb_max_red

UNS32

0 < vb_max_red <P-AXIS-00212

T

µm/s

 

 

 

R

0,001°/s

Reduced maximum speed at active G01 (P-AXIS-00214) 1: