Tolerance window for axis filter (P-AXIS-00351)
This parameter defines the position tolerance, within the axis filters are treated as „position reached“:
| unfiltered command value - filtered command value | < filter_position_window
If axis filters are activated the CNC waits during reset, position request or exact stop for the filters to reach the tolerance window.
Variable name | Type | Permissible range | Axis type | Dimension |
filter_position_window | REAL64 | 0.01 < filter_position_window | T | 0,1µm |
|
|
| R | 0,0001° |