Speed monitoring during torque limitation (P-AXIS-00314)

In torque limit mode the current velocity is monitored with this parameter. If the parameter is 0 or does not exist, then monitoring is done with P-AXIS-00212 (vb_max).

Variable name

Type

Permissible range

Axis type

Dimension

vb_torq_limit_max

UNS32

1 <vb_torq_limit_max < MAX(UNS32)

T

µm/s

 

 

 

R

0,001 °/s