Monitoring of current velocity (P-AXIS-00311)

If monitoring of velocity is activated via P-AXIS-00312 (enable_speed_monitoring), then the current velocity of rotator axes is monitored with this limit. Translator axes are monitored according to EN775 with a fixed limit of 250 mm/s. If the parameter is 0 or does not exist, then monitoring is done with P-AXIS-00268 (vb_not_referenced).

Variable name

Type

Permissible range

Axis type

Dimension

vb_monitor

UNS32

1 <vb_monitor < MAX(UNS32)

R

0,001 °/s