Permissible acceleration of master actual position (P-AXIS-00437)
This parameter specifies the permissible acceleration limit for a gear coupling based on actual values (MC_GearIn, s. ). The master actual position is extrapolated, if the given acceleration is exceeded. The acceleration limit is specified for the slave axis as a factor related to its maximum axis acceleration (s. P-AXIS-00008). The default value is 1500 (150 %).
Variable name | Type | Permissible range | Axis type | Dimension |
fact_a_max_correction | UNS32 | 0 < fact_a_max_correction < MAX(UNS32) Default value: 1500 (150%) | T, R, S | 0,1 % |