Maximum difference after deactivation (P-AXIS-00056)

After deactivation of the tracking mode, the actual position deviates from the stored original command position normally. With the parameter diff_pos_tracking an upper limit for this deviation is defined. Exceeding this limit leads to an error message while lower deviation enables moving back to the stored command position (see P-AXIS-00208).

Variable name

Type

Permissible range

Axis type

Dimension

diff_pos_tracking

UNS32

0 < diff_pos_tracking < MAX(UNS32)

T

0.1 µm

 

 

 

R

0,0001 °