Offset of zero positions (P-AXIS-00263)
In this axis parameter a eventual present offset between the zero positions of the collision pair has to be inserted. The value of this parameter are the coordinates of the zero position of the second axis (the collision partner) in the axis coordinates of the first axis (the master axis).
Variable name | Type | Permissible range | Axis type | Dimension |
coll_zero_position_offset | SGN32 | MIN(SGN32)<coll_zero_position_offset<MAX(SGN32) | T | 0,1µm |