SERCOS-status/control bit for measurement (P-AXIS-00060)
This entry defines the realtime state/control bits used for probing.
Variable name | Type | Permissible range | Axis type | Dimension |
echtzeit_bit_nr | UNS16 | 0 < echtzeit_bit_nr < 2 | T, R | ---- |
The assignment is according to the following table:
P-AXIS-00060 | Controlbits | Statusbits | |
Measurement | Measuring | Measuring probe | |
0, no entry | 1 | 2 | |
1 | 1 | 1 | 2 |
2 | 2 | 2 | 1 |
![]() | It is recommended to set P-AXIS-00060 to either 1 or 2. The value 0 is just for backward compatibility with older versions of the NC-kernel and requires additional settings (P-AXIS-00106).If P-AXIS-00060 has a value of 1 or 2, the value in P-AXIS-00106 is not used. |