Measurement methods
For providing of measurement signals one of the following measurement methods can be defined:
- The signal of a measurement probe will be read in via the hardware-interface of the NC-kernel (ordinary method),
- The SERCOS-interface gives a message when the measurement interrupt arrives,
- A bit of the axis specific control-bitfield of position controller will be set,
- The signal of a measurement probe will be read in via a special HLI control unit.
- An internal measurement signal is generated, if the given position lag limit is exceeded (fixed stop).
| |
If one measurement method is selected all other measurement methods must be deselected! |
Further Information
- Measurement signal from hardware-interface (P-AXIS-00117)
- Edge of measurement signal (P-AXIS-00113)
- Measurement with SERCOS-drives (P-AXIS-00116)
- Measurement signal via axis specific control bit mask (P-AXIS-00115)
- Measurement signal via HLI Control Unit (P-AXIS-00257)
- Measurement signal from drive (P-AXIS-00269)
- Measurement with movement on a fixed stop (P-AXIS-00330)