Range for probe (P-AXIS-00086)
Some types of mechanical probes have a limited range. After activating the probe the axis is moving further the breaking distance which depends on the axis speed and the allowed axis decceleration. In order to avoid damages of the probe the maximal permissible range of the probe can be parametrized. When using the measure types 2 and 4 the measurement speed is limitied in such a way the the braking distance is less than the probe range. If measurement speed correction is done an warning is output.
Variable name | Type | Permissible range | Axis type | Dimension |
hub_messtaster | UNS32 | 0 < hub_messtaster < MAX(UNS32) | T | 0,1µm |
|
|
| R | 0,0001° |