Maximum distance (P-AXIS-00345)

This parameter specifies the maximum distance up to the detection of the reference position (fixed stop).

Variable name

Type

Permissible range

Axis type

Dimension

torq_max_distance

SGN32

0 < torq_max_distance < MAX(SGN32)

T, R

0,1 µm