Offset to the homing position (P-AXIS-00279)
If mode for overtaking the homing position is set to „OFFSET“ in parameter P-AXIS-00278, this parameter has to be set to the offset between encoder position and homing position. The homing position to be set is calculated by:
Homing position (axis position) = Encoder position + P-AXIS-00279
Setting the reference position is triggered at a rising edge of the command element of control unit MCControlBoolUnit_SetReferencePosition. The value of P-AXIS-00279 at this instance is used to calculate the reference position.
Variable name | Type | Permissible range | Axis type | Dimension |
set_refpos_offset | SGN32 | MIN(SGN32) < set_refpos_offset<MAX(SGN32) | ---- | 0,1μm |
| |
Using this parameter is only reasonable if the encoder delivers an absolute position. |