Switch back to position control (P-AXIS-00266)
If the actual revolution during any positioning via M19 is higher than the given limit, the spindle first is decelerated to the limit. Afterwards the operation mode is switched back to position control.
Variable name | Type | Permissible range | Axis type | Dimension |
velocity_position_control_off | SGN32 | 0<P-AXIS-00266<1000000000 | R | 0,001°/s |