Limiting velocity for the measuring system (P-AXIS-00220)
Especially in the case of spindles, at higher rotational speeds, the limit from which point onwards the measuring system starts giving erroneous signals can be exceeded. The parameter "getriebe[i].vb_regelgrenze" describes from which velocity value position controller has to change over to the open-loop controlled operation mode.
Variable name | Type | Permissible range | Axis type | Dimension |
vb_regelgrenze | UNS32 | 0 < vb_regelgrenze < MAX(UNS32) | R | 0,001°/s |