Special axis positions (P-AXIS-00017)
The approaching of special axis positions is not available now for the spindles.
Approaching special axis positions cannot be programmed in the NC program now.
Variable name | Type | Permissible range | Axis type | Dimension |
achs_position[j] | SGN32 | swe_neg < achs_position[j] < swe_pos | R | 0,0001° |
j | UNS16 | 0 ... [ACHS_MAXPOS - 1] | ||
Value ACHS_MAXPOS | Significance |
application -dependent | Number of axis positions |