Interpolation point of the master axis (P-COMP-00006)
The parameter "kw.crosscomp.table[i].setpoint" determines the absolute command positions of the master axis on which the slave axis has to be corrected.
| Variable name | Type | Permissible range | Axis type | Dimension | 
| setpoint | SGN32 | MIN(SGN32) <setpoint < MAX(SGN32) | T | 0,1µm or increments |