Example: Translatory axis with CNC position controlled SERCOS-drive
Example: Translatory axis with CNC position controlled SERCOS-
The axis moves one millimeter per motor revolution. In the drive a linear scaling is used for the position data:
Scaling factor: S-0-0077 = 1
Scaling exponent: S-0-0078 = -7
The path resolution of the measuring system is therefore:
= 0,1 µm
The feed constant results from on millimeter movement per motor revolution:
S-0-0123 =
= 10000
Also, a linear scaling is used for the velocity data:
Scaling factor: S-0-045 = 1
Scaling exponent: S-0-046 = -4
The scaling factor of the velocity data is therefore
.
The scaling of the correction variable is:
Extract from axis parameter list:
getriebe[0].wegaufz 1
getriebe[0].wegaufn 1
getriebe[0].multi_gain_z 10000
getriebe[0].multi_gain_n 1