Example Terminal spindle with gearbox
A spindle is controlled via a DA-converter terminal KL4032, a voltage of 10 V at the input of the drive amplifier results in 9000 motor revolutions per minute. A gearbox with a gearbox ratio of I=5:1 (5 motor revolutions per one revolution at the gearbox output) is used. For a terminal KL4032 with default scaling a digital output value of 32767 (0x7FFF) results in an output voltage of 10 V.
Step 1:
The conversion factor from motor revolutions per minute to the transferred setpoint value is like in the example above:
To move the spindle with a velocity of 1 revolution per minute a value of 3,64 should be output to the DA-converter terminal.
Step 2:
Here the gearbox ratio must be considered.
To reach a velocity of 1000 °/min of the gearbox output the necessary motor revolutions are:
Step 3:
With the scaling factor f the resulting digital value for 1000°/min is:
Therefore, the ratio is 
Possible values of P-AXIS-00129 and P-AXIS-00128 would be:
P-AXIS-00129 | 50 | 506 | 5057 |
|
P-AXIS-00128 | 1 | 10 | 100 | ... |