Example Lightbus drive
According to the manufacturer specific default definition in the Lightbus drive for the parameter VUNIT the value 1 must be entered. this means, the default of the rotational speed takes place thereby in revolutions per minute.
Step 1:
The conversion factor between revolutions per minute and the command value transmitted in the cyclic telegram is according to the manufacturer documentation:
So to move the motor with a speed of one revolution per minute the (rounded) output of the value 140 is necessary.
Step2:
To reach a velocity of 1 m/min with a leadscrew pitch of 5 mm and a gear ratio of I =1:1 a motor speed of
is necessary.
Step 3:
Under consideration of the velocity scaling factor f for the velocity command value for 1m/min the result is:
With that the value of
.
As an alternative, the multi_gain can be calculated with the following formula:
In this case Iu is the number of encoders increments per motor revolution. In case of a lightbus drive these are 65637 increments per revolution.
With a leadscrew pitch s of 5 mm/revolution and 65536 increments per revolution for wegauf_z=65536 and wegauf_n=50000 the result is:
Possible values of P-AXIS-00129 and P-AXIS-00128 would be:
P-AXIS-00129 | 27962 | 279620 | 2796202 | ... |
P-AXIS-00128 | 1 | 10 | 100 | ... |