Units
The following units are fundamentally used in the axis parameter lists:
Quantity | Unit |
|---|---|
Linear position | 0.1 μm |
Rotatory position | 0.1 x 10-3° |
Speed | 1 μm/s or 10-3°/s |
Acceleration | 1mm/s2 |
Time | μs |
Position controller gain (Kv) | 0.01 * 1/s |
The following units are fundamentally used in the axis parameter lists:
Quantity | Unit |
|---|---|
Linear position | 0.1 μm |
Rotatory position | 0.1 x 10-3° |
Speed | 1 μm/s or 10-3°/s |
Acceleration | 1mm/s2 |
Time | μs |
Position controller gain (Kv) | 0.01 * 1/s |