FB_BangOlufsenVirtualButtonEvent
Triggers a Virtual Button Event in the Bang & Olufsen Masterlink Gateway.
VAR_INPUT
sNetId : T_AmsNetId;
sMLGWClientName : STRING;
byVirtualButtonId : BYTE;
bExecute : BOOL;
tTimeout : TIME := t#5s;
sNetId: AMS Net ID of the target device on which the TwinCAT Bang & Olufsen Server is operated.
sMLGWClientName: Name of the Masterlink Gateway Client on which the Virtual Button Event is to be triggered.
byVirtualButtonId: Contains the ID of the Virtual Button whose event is to be triggered.
bExecute: The command is triggered by a rising edge at this input.
tTimeout: Indicates the time before the function is cancelled.
![]() | sMLGWClientName convention
|
![]() | byVirtualButtonId convention
|
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
udiErrorId : UDINT;
bBusy: This output remains TRUE until the block has executed a command request, but at the longest for the time period applied at the tTimeout input. No new commands are accepted at the inputs as long as bBusy = TRUE.
bError: This output is switched to TRUE if an error occurs during the execution. The command-specific error code is contained in udiErrorId. If the function block is called again with TRUE on bExecute, then bError is reset to FALSE and udiErrorId to 0.
udiErrorId: Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of a command at the inputs.
Requirements
Development environment | Target system | Required libraries |
|---|---|---|
TwinCAT 2.11 R3/x64 | PC/CX | TcBangOlufsen library from V1.0.0 |
