Custom String
With a Custom String, a variable of the type BOOL can be described with the value TRUE in the PLC. In this way it is possible to release triggers or to activate scenes.
Syntax description
A Custom String is an ordered quantity of pre-defined parameters/value pairs. A Custom String begins with “<” (left angle bracket) and ends with “>” (right angle bracket). Each parameter is followed by “=” (equals signs) followed by the value. The individual parameters/value pairs are separated from each other by “|” (vertical line).

Parameter and values description
Parameter | Description |
---|---|
ADSDevice | ADS device route. Used in the TwinCAT Bang & Olufsen server to assign Custom Strings to a controller (see Configuration). |
VarName | Variable name of the variable to be described. |
IdxGroup | Index Group |
IdxOffset | Index Offset |
![]() | ADSDevice / VarName convention:
|
![]() | IndexGroup / IndexOffset convention:
|
Examples

Describing a global variable by name
<ADSDevice=CX_123456|VarName=.LampGroupOff>
<ADSDevice=CX_123456|VarName=.LampGroupOn>
Describing a variable within the flag range by IndexGroup \ IndexOffset
<ADSDevice=CX_123456|IdxGroup=0x4020|IdxOffset=0x00>
<ADSDevice=CX_123456|IdxGroup=0x4020|IdxOffset=0x01>
Download Bang & Olufsen Masterlink-Gateway Custom String configuration example as a CSV file