FB_BAFWeatherStationVirtual

Function-block for controlling a Virtual weather station directly out of the PLC-program.
VAR_INPUT
uiId : UINT;
bStartExecution : BOOL;
bStopExecution : BOOL;
uiId: Object id of the instance ( see object id).
bStartExecution: Starts the instance of the virtual weather station.
bStopExecution: Stops the instance of the virtual weather station.
VAR_OUTPUT
uiErrorId : UINT;
iErrorParameter : INT;
eExecutionState : E_BAF_ExecutionState;
lrTemperature : LREAL;
lrWindSpeed : LREAL;
lrBrightnessEast : LREAL;
lrBrightnessSouth : LREAL;
lrBrightnessWest : LREAL;
lrDaylight : LREAL;
lrRain : LREAL;
lrRelativeHumidity : LREAL;
lrDampedTemperature : LREAL;
eTypeOfSeason : E_BAF_WeatherStationTypeOfSeason;
bThresholdSwitchTemperatureValue : BOOL;
bThresholdSwitchTemperatureRisingEdge : BOOL;
bThresholdSwitchTemperatureFallingEdge : BOOL;
bThresholdSwitchWindSpeed1Value : BOOL;
bThresholdSwitchWindSpeed1RisingEdge : BOOL;
bThresholdSwitchWindSpeed1FallingEdge : BOOL;
bThresholdSwitchWindSpeed2Value : BOOL;
bThresholdSwitchWindSpeed2RisingEdge : BOOL;
bThresholdSwitchWindSpeed2FallingEdge : BOOL;
bThresholdSwitchWindSpeed3Value : BOOL;
bThresholdSwitchWindSpeed3RisingEdge : BOOL;
bThresholdSwitchWindSpeed3FallingEdge : BOOL;
bThresholdSwitchBrightnessEastValue : BOOL;
bThresholdSwitchBrightnessEastRisingEdge : BOOL;
bThresholdSwitchBrightnessEastFallingEdge : BOOL;
bThresholdSwitchBrightnessSouthValue : BOOL;
bThresholdSwitchBrightnessSouthRisingEdge : BOOL;
bThresholdSwitchBrightnessSouthFallingEdge : BOOL;
bThresholdSwitchBrightnessWestValue : BOOL;
bThresholdSwitchBrightnessWestRisingEdge : BOOL;
bThresholdSwitchBrightnessWestFallingEdge : BOOL;
bThresholdSwitchDaylightValue : BOOL;
bThresholdSwitchDaylightRisingEdge : BOOL;
bThresholdSwitchDaylightFallingEdge : BOOL;
bThresholdSwitchRainValue : BOOL;
bThresholdSwitchRainRisingEdge : BOOL;
bThresholdSwitchRainFallingEdge : BOOL;
bThresholdSwitchRelativeHumidityValue : BOOL;
bThresholdSwitchRelativeHumidityRisingEdge : BOOL;
bThresholdSwitchRelativeHumidityFallingEdge : BOOL;
uiErrorId: Contains the error code of the last executed command (see Error codes).
iErrorParameter: Contains the specific parameter of the error code (see Error codes).
eExecutionState: Contains the actual execution state of the instance of the virtual weather station.
lrTemperature: Actual outside temperature.
lrWindSpeed: Current wind speed.
lrBrightnessEast: Brightness on the east side.
lrBrightnessSouth: Brightness on the south side.
lrBrightnessWest: Brightness on the west side.
lrDaylight: Displays brightness of the day.
lrRain: Shows intensity of rainfall.
lrRelativeHumidity: Measured relative humidity.
lrDampedTemperature: Average of temperature measured during the day.
eTypeOfSeason: Displays the season depending on damped temperature.
bThresholdSwitchTemperatureValue: State of the threshold value switch for monitoring the outside temperature.
bThresholdSwitchTemperatureRisingEdge: The output is set to TRUE for one PLC cycle, if the threshold value switch for monitoring the outside temperature is activated.
bThresholdSwitchTemperatureFallingEdge: The output is set to TRUE for one PLC cycle, if the threshold value switch for monitoring the outside temperature is deactivated.
bThresholdSwitchWindSpeed1Value: State of the first threshold value switch for monitoring the wind speed.
bThresholdSwitchWindSpeed1RisingEdge: The output is set to TRUE for one PLC cycle, if the first threshold value switch for monitoring the wind speed is activated.
bThresholdSwitchWindSpeed1FallingEdge: The output is set to TRUE for one PLC cycle, if the first threshold value switch for monitoring the wind speed is deactivated.
bThresholdSwitchWindSpeed2Value: State of the second threshold value switch for monitoring the wind speed.
bThresholdSwitchWindSpeed2RisingEdge: The output is set to TRUE for one PLC cycle, if the second threshold value switch for monitoring the wind speed is activated.
bThresholdSwitchWindSpeed2FallingEdge: The output is set to TRUE for one PLC cycle, if the second threshold value switch for monitoring the wind speed is deactivated.
bThresholdSwitchWindSpeed3Value: State of the third threshold value switch for monitoring the wind speed.
bThresholdSwitchWindSpeed3RisingEdge: The output is set to TRUE for one PLC cycle, if the third threshold value switch for monitoring the wind speed is activated.
bThresholdSwitchWindSpeed3FallingEdge: The output is set to TRUE for one PLC cycle, if the third threshold value switch for monitoring the wind speed is deactivated.
bThresholdSwitchBrightnessEastValue: State of the threshold value switch for monitoring the light intensity on the east side.
bThresholdSwitchBrightnessEastRisingEdge: The output is set to TRUE for one PLC cycle, if the threshold value switch for monitoring the light intensity on the east side is activated.
bThresholdSwitchBrightnessEastFallingEdge: The output is set to TRUE for one PLC cycle, if the threshold value switch for monitoring the light intensity on the east side is deactivated.
bThresholdSwitchBrightnessSouthValue: State of the threshold value switch for monitoring the light intensity on the south side.
bThresholdSwitchBrightnessSouthRisingEdge: The output is set to TRUE for one PLC cycle, if the threshold value switch for monitoring the light intensity on the south side is activated.
bThresholdSwitchBrightnessSouthFallingEdge: The output is set to TRUE for one PLC cycle, if the threshold value switch for monitoring the light intensity on the south side is deactivated.
bThresholdSwitchBrightnessWestValue: State of the threshold value switch for monitoring the light intensity on the west side.
bThresholdSwitchBrightnessWestRisingEdge: The output is set to TRUE for one PLC cycle, if the threshold value switch for monitoring the light intensity on the west side is activated.
bThresholdSwitchBrightnessWestFallingEdge: The output is set to TRUE for one PLC cycle, if the threshold value switch for monitoring the light intensity on the west side is deactivated.
bThresholdSwitchDaylightValue: State of the threshold value switch for monitoring the daylight level.
bThresholdSwitchDaylightRisingEdge: The output is set to TRUE for one PLC cycle, if the threshold value switch for monitoring the daylight level is activated.
bThresholdSwitchDaylightFallingEdge: The output is set to TRUE for one PLC cycle, if the threshold value switch for monitoring the daylight level is deactivated.
bThresholdSwitchRainValue: State of the threshold value switch for monitoring rainfall.
bThresholdSwitchRainRisingEdge: The output is set to TRUE for one PLC cycle, if the threshold value switch for monitoring rainfall is activated.
bThresholdSwitchRainFallingEdge: The output is set to TRUE for one PLC cycle, if the threshold value switch for monitoring rainfall is deactivated.
bThresholdSwitchRelativeHumidityValue: State of the threshold value switch for monitoring the relative humidity.
bThresholdSwitchRelativeHumidityRisingEdge: The output is set to TRUE for one PLC cycle, if the threshold value switch for monitoring the relative humidity is activated.
bThresholdSwitchRelativeHumidityFallingEdge: The output is set to TRUE for one PLC cycle, if the threshold value switch for monitoring the relative humidity is deactivated.