FB_BAFHVACHeatingCooling
Function block for controlling the functional unit for the heating and cooling temperature control directly from the PLC program.
VAR_INPUT
uiId : UINT;
bStartExecution : BOOL;
bStopExecution : BOOL;
bSetSetpointValueShiftUserDirect : BOOL;
lrSetSetpointValueShiftUserDirect : LREAL;
bSetpointValueShiftUserUp : BOOL;
bSetpointValueShiftUserDown : BOOL;
bSetEnergyLevel : BOOL;
eSetEnergyLevel : E_BAF_HVACEnergyLevel;
uiId: object ID of the instance (see also).
bStartExecution: starts the instance.
bStopExecution: stops the instance.
bSetSetpointValueShiftUserDirect: on a rising edge the local setpoint value shift (user setpoint value shift) is set to the value entered under lrSetSetpointValueShiftUserDirect.
lrSetSetpointValueShiftUserDirect: see bSetSetpointValueShiftUserDirect: The value can be limited to a minimum and maximum value by parameters.
bSetpointValueShiftUserUp: the local setpoint value shift (user setpoint value shift) is increased by a rising edge. Parameters can be used to define how much the value should change.
bSetpointValueShiftUserDown: the local setpoint value shift (user setpoint value shift) is decreased by a rising edge. Parameters can be used to define how much the value should change.
bSetEnergyLevel: specification of the energy level. Window contacts or motion sensors, which are linked by digital signals to the heating controller, can overwrite this specification.
eSetEnergyLevel: see bSetEnergyLevel.
VAR_OUTPUT
uiErrorId : UINT;
iErrorParameter : INT;
eExecutionState : E_BAF_ExecutionState;
lrActualValue : LREAL;
lrSetpointValueShiftUser : LREAL;
lrSetpointValueShiftSummerCompensation : LREAL;
lrOutdoorTemperature : LREAL;
lrSetpointComfortHeating : LREAL;
lrSetpointPreComfortHeating : LREAL;
lrSetpointEconomyHeating : LREAL;
lrSetpointProtectionHeating : LREAL;
lrSetpointComfortCooling : LREAL;
lrSetpointPreComfortCooling : LREAL;
lrSetpointEconomyCooling : LREAL;
lrSetpointProtectionCooling : LREAL;
lrDeviation : LREAL;
lrSetpointValue : LREAL;
lrYOutHeating : LREAL;
bYOutHeating : BOOL;
lrYOutCooling : LREAL;
bYOutCooling : BOOL;
eEnergyLevelActual : E_BAF_HVACEnergyLevel;
eEnergyLevelSet : E_BAF_HVACEnergyLevel;
eControlFunctionActual : E_BAF_HVACControlFunction;
bWindowContact : BOOL;
bMotionDetection : BOOL;
bDewPoint : BOOL;
uiErrorId: contains the error code (see error codes).
iErrorParameter: contains the specific parameters of the error code (see error codes).
eExecutionState: contains the current execution status of the instance.
lrActualValue: actual value.
lrSetpointValueShiftUser: local setpoint value shift (user setpoint value shift).
lrSetpointValueShiftSummerCompensation: setpoint value shift due to summer compensation.
lrOutdoorTemperature: outdoor temperature if a weather station has been connected to the air conditioning controller.
lrSetpointComfortHeating: base setpoint value for heating with the Comfort energy level.
lrSetpointPreComfortHeating: base setpoint value for heating with the Pre-comfort energy level.
lrSetpointEconomyHeating: base setpoint value for heating with the Economy energy level.
lrSetpointProtectionHeating: base setpoint value for heating with the Protection energy level.
lrSetpointComfortCooling: base setpoint value for cooling with the Comfort energy level.
lrSetpointPreComfortCooling: base setpoint value for cooling with the Pre-comfort energy level.
lrSetpointEconomyCooling: base setpoint value for cooling with the Economy energy level.
lrSetpointProtectionCooling: base setpoint value for cooling with the Protection energy level.
lrDeviation: control deviation (setpoint value - actual value).
lrSetpointValue: calculated setpoint value. The resulting setpoint value is composed of one of the 8 base setpoint values, the local setpoint value shift (user setpoint value shift), the central setpoint value shift and the setpoint value shift due to the summer compensation.
lrYOutHeating: analog control value for heating from 0% to 100%
bYOutHeating: digital control value for heating. PWM signal of the analog control value.
lrYOutCooling: analog control value for cooling from 0% to 100%
bYOutCooling: digital control value for cooling. PWM signal of the analog control value.
eEnergyLevelActual: calculated energy level.
eEnergyLevelSet: specification of the energy level.
eControlFunctionActual: calculated control function.
bWindowContact: state of the window contact if window contacts have been connected to the air conditioning controller.
bMotionDetection: state of the motion sensor if motion sensors have been connected to the air conditioning controller.
bDewPointValue: state of the dew point sensor if dew point sensors have been connected to the air conditioning controller.