FB_BAFLightingTestsForEmergencyLighting
Function-block for starting a Functiontest and Durationtest for Emergency Lighting directly out of the PLC-program.
VAR_INPUT
uiId : UINT;
bStartExecution : BOOL;
bStopExecution : BOOL;
bOn : BOOL;
bOff : BOOL;
bStartFunctionTest : BOOL;
bStartDurationTest : BOOL;
uiId: Object id of the instance (see object id).
bStartExecution: Starts the instance of the lighting.
bStopExecution: Stops the instance of the lighting.
bOn: Turns the lighting on.
bOff Turns the lighting off.
bStartFunctionTest: A function test will be started at all DALI-emergency-devices in the assigned lamp group.
bStartDurationTest: A duration test will be started at all DALI-emergency-devices in the assigned lamp group.
VAR_OUTPUT
uiErrorId : UINT;
iErrorParameter : INT;
eExecutionState : E_BAF_ExecutionState;
lrAverageControlValue : LREAL;
uiErrorId: Contains the error code of the last executed command (see Error codes).
iErrorParameter: Contains the specific parameter of the error code (see Error codes).
eExecutionState: Contains the actual execution state of the instance of the lighting.
lrAverageControlValue: The average control value of the lighting.