FB_BAFAnalogSignalEnOcean
Function-block for controlling an EnOcean Analog Signal directly out of the PLC-program.
VAR_INPUT
uiId : UINT;
bStartExecution : BOOL;
bStopExecution : BOOL;
uiId: Object id of the instance (see object id).
bStartExecution: Starts the instance of the analog signal.
bStopExecution: Stops the instance of the analog signal.
VAR_OUTPUT
uiErrorId : UINT;
iErrorParameter : INT;
eExecutionState : E_BAF_ExecutionState;
iAnalogRawValue : INT;
lrAnalogScaledValue : LREAL;
bThresholdSwitch1Value : BOOL;
bThresholdSwitch1RisingEdge : BOOL;
bThresholdSwitch1FallingEdge : BOOL;
bThresholdSwitch2Value : BOOL;
bThresholdSwitch2RisingEdge : BOOL;
bThresholdSwitch2FallingEdge : BOOL;
bReplacementValueUsed : BOOL;
uiErrorId: Contains the error code of the last executed command (see Error codes).
iErrorParameter: Contains the specific parameter of the error code (see Error codes).
eExecutionState: Contains the actual execution state of the instance of the analog signal.
iAnalogRawValue: The raw-value of the analog signal.
lrAnalogScaledValue: The scaled value of the analog signal.
bThresholdSwitch1Value: The current value of the threshold switch 1.
bThresholdSwitch1RisingEdge: If the threshold switch 1 becomes true, this output is for one PLC cycle true.
bThresholdSwitch1FallingEdge: If the threshold switch 1 becomes false, this output is for one PLC cycle true.
bThresholdSwitch2Value: The current value of the threshold switch 2.
bThresholdSwitch2RisingEdge: If the threshold switch 2 becomes true, this output is for one PLC cycle true.
bThresholdSwitch2FallingEdge: If the threshold switch 2 becomes false, this output is for one PLC cycle true.
bReplacementValueUsed: Indicates if the replacement value is used.