FB_BAFDigitalSignalSmartSPOT
Function-block for controlling an DALI smartSPOT Digital Signal directly out of the PLC-program.
VAR_INPUT
uiId : UINT;
bStartExecution : BOOL;
bStopExecution : BOOL;
bSetCounterDirect : BOOL;
udiSetCounterDirect : UDINT;
bChangeOnDelay : BOOL;
tChangeOnDelay : TIME;
bChangeOffDelay : BOOL;
tChangeOffDelay : TIME;
uiId: Object id of the instance (see object id).
bStartExecution: Starts the instance of the digital signal.
bStopExecution: Stops the instance of the digital signal.
bSetCounterDirect: Sets the counter to the value of the input udiSetCounterDirect.
udiSetCounterDirect: See bSetCounterDirect.
bChangeOnDelay: Sets the time delay-on to the value of the input tChangeOnDelay.
tChangeOnDelay: See bChangeOnDelay.
bChangeOffDelay: Sets the time delay-off to the value of the input tChangeOffDelay.
tChangeOffDelay: See bChangeOffDelay.
VAR_OUTPUT
uiErrorId : UINT;
iErrorParameter : INT;
eExecutionState : E_BAF_ExecutionState;
bRawValue : BOOL;
bValue : BOOL;
udiCounter : UDINT;
bRisingEdge : BOOL;
bFallingEdge : BOOL;
bEdgeChanged : BOOL;
uiErrorId: Contains the error code of the last executed command (see Error codes).
iErrorParameter: Contains the specific parameter of the error code (see Error codes).
eExecutionState: Contains the actual execution state of the instance of the digital signal.
bRawValue: The raw value of the signal.
bValue: The output-state of the signal.
udiCounter: the counter value of the signal.
bRisingEdge: If the output bValue becomes true, this output is for one PLC cycle true.
bFallingEdge: If the output bValue becomes false, this output is for one PLC cycle true.
bEdgeChanged: If the output bValue changes, this output is for one PLC cycle true.