Power Measurement
The power measurement subsystem enables the measurement of electrical data for a three-phase supply network. Power is supplied via the 3-phase KL3403 power measurement terminal.
Settings

Parameters
- Transformation factor of the current transformer: Input field for the transformation factor of the current transformer.
Pressing the Linked to...-button opens a dialog, where the channels of an power measuring terminal can be assigned to this module.
Online

Commands
- Reset Energy Consumption: Resets the energy consumption values.
State
- Current (rms value): In sum current.
- Voltage (rms value): Voltage value of all phases.
- Effective Power: In sum effective power.
- Energy Consumption: Overall energy consumption.
- Power Factor (cos φ): Power factor of all phases.
- Idle Power: Overall idle power.
- Apparent Power: In sum apparent power.
State PLC Module
- Execution State: Shows if the module is running or stopped.
- Error: In case of an error, the error code and the error parameter are displayed in this box.
- Start/Stop: Starts/stops the module.