EnOcean
EnOcean modules enable radio transmission without batteries or an external power supply in the transmitter. Supported EnOcean modules can be integrated by the KL6021-0023 or KL6581 via an EnOcean line.
Settings

Pressing the Linked to...-button opens a dialog, where a compatible channel of a terminal from the I/O devices can be assigned to this module. The state of the sensor now corresponds with this channel.
Mapping
The list shows all sensors that are linked with the EnOcean-line.
- Transmitter Id: Defines the unique transmitter id, specified by the company EnOcean.
- Module Type: Describes the module type of EnOcean.
- Linked Sensor: Shows which digital signal is configured as EnOcean-module and linked to the EnOCean-line.
Supports EnOcean module types:
- PTM 100 - Pushbutton Transmitter Module
- PTM 200 - Pushbutton Transmitter Module
- PTM 250 - Pushbutton Transmitter Module
- STM 100 - Sensor Transmitter Module
- STM 250 - Wireless Magnet Contact
Further information can be found on the official EnOcean website.
Online

State PLC Module
- Execution State: Shows if the module is running or stopped.
- Error: In case of an error, the error code and the error parameter are displayed in this box.
- Start/Stop: Starts/stops the module.