16-gang + 2 Push-button
A push-button module is a special functionality of the Building Automation Framework to realize a simple, but nevertheless comprehensive room-control via a keypad. By an effective multiple configurations of the buttons, up to 7 blinds, 14 dimmable lights and 16 scenes can be operated with 18 individual buttons. Moreover, it is possible to change the lighting of the 16 scenes via the keypad and store them persistently in the controller. The modules are implemented in the BA-Manager as a Composite Module and are fully functional as soon as the settings were implemented and activated in the BA-Manager.
Two scene-hotkeys can be allocated for calling up scenes independent of the current mode. They are designed to enable persons who are not familiar with the push-button modules to utilize room automation (through standard scenes such as base-lighting or room-off).
Settings

Parameters
- Automatic Operating Mode Reset: The time when the system changes back automatically to the scene-mode from sunblinds and lighting-modes.
- Latching Time: Time after which a keystroke is interpreted as holding, rather than clicking.
Push-buttons

Use this menu to link the button functions with the corresponding digital signals.
Feedback LEDs

Use this menu to select lamps that show the current state of a button.
Scenes

Allocate a scene to the buttons.
Sunblinds/Windows
Select a shading configuration and/or window to be controlled via the respective buttons.
Parameters
- Display the State of the Sunblinds/Windows: Check to determine whether the LEDs should reflect the state of the shading devices and windows.
Lightings

Select a lighting configuration to be controlled via the respective button.
Parameters
- Display the State of the Lightings: Check to determine whether the LEDs should reflect the state of the lightings.
Online
State
- Push-button 1...14,
Scene Hotkey 1...2,
Shift Sunblinds,
Shift Lightings: Displays the state of the buttons. - Operating Mode: Displays the current Operating Mode.
State PLC Module
- Execution State: Shows if the module is running or stopped.
- Error: In case of an error, the error code and the error parameter are displayed in this box.
- Start/Stop: Starts/stops the module.