Standard Valve Actuator Group
The standard Valve Actuator Group combines multiple valve actuators to one group.
Valve Actuators
All the devices, which shall be combined to one valve group, have to be chosen in this menu. Pressing the Edit-button will open a form, in which all defined valves can be chosen. By marking a valve and pressing Delete the selected valve will be removed from the group. The valve will only be taken from the group, not from the whole application.
Online
Commands
- Open: The Open-command will be put through to all assigned valve drives.
- Close: The Close-command will be put through to all assigned valve drives.
- Stop: The Stop-command of all valve drives in this group will be executed.
- Set Control Value: The entered value will be taken over, when the Apply-button is pressed. The control value is entered in percentage. 0% means completely closed, 100% completely opened.
State
- Average Control Value: This value shows the average control value of all valves in the group.
- Number of Valve Actuators: Number of valve actuators in this group.
- Number of faulty Valve Actuators: Number of valve actuators in this group in an erroneous state.
- Number of Drive Close: Number of valve actuators in this group, which are currently in a closing state.
- Number of Drive Open: Number of valve actuators in this group, which are currently in an opening state.
State PLC Module
- Execution State: Shows if the module is running or stopped.
- Error: In case of an error, the error code and the error parameter are displayed in this box.
- Start/Stop: Starts/stops the module.