Standard Analog Signal Group
The standard Analog Signal Group combines multiple analog signals to one group. Like in a single analog module, two threshold-switches can be defined in the group as well. The groups analog value is the averaged value of all assigned modules in this group.
Settings

Two threshold-switches can be defined for the average value. The rising and falling edges of these switches can be used to execute scenes (see Scenes-menu below). Additionally, a hysteresis and a delay can be defined to dampen the behavior of the average value of the group. The entered unit is used for display-purposes in the Building Automation Framework only.
Signals

All the devices, which shall be combined to one analog signal group, must be chosen in this menu.
Pressing the Edit-button will open a form, in which all defined analog signals can be chosen. By marking an analog signal and pressing Delete the selected analog signal will be removed from the group. The analog signal will only be taken from the group, not from the whole application.
Scenes

Pressing the New-button within the Scenes-menu opens a dialog, where the rising and the falling edge events of the threshold-switches can be assigned to the execution of a scene. The scene however must be defined previously.
Online

State
- Average Value: Calculated average value of all non-erroneous analog signals scaled values.
- Average Raw Value: Calculated average raw value of all non-erroneous analog signals raw values.
- Number of Signals: Number of analog signals assigned to this group.
- Number of faulty Signals: Number of analog signals assigned to this group which are in an error-state.
- Amount of used Replacement Values: Indicates how many signals use their Replacement Value.
- Value of Threshold Switch 1/2: Active if the average value exceeds the threshold, otherwise inactive.
State PLC Module
- Execution State: Shows if the module is running or stopped.
- Error: In case of an error, the error code and the error parameter are displayed in this box.
- Start/Stop: Starts/stops the module.