3-point Valve Actuator
This module controls a 3-point Valve Actuator.
Settings

Parameters
- Negate Digital Output Close: Inverts the control of the closing coil.
- Negate Digital Output Open: Inverts the control of the opening coil.
Online

Commands
- Open: Opens the valve. The open-output will be active, if not negated in the settings-menu.
- Close: Closes the valve. The close-output will be active, if not negated in the settings-menu.
- Stop: Both outputs will be deactivated, if they are not negated.
State
- Driving Direction: Shows the actual state of the valve.
State PLC Module
- Execution State: Shows if the module is running or stopped.
- Error: In case of an error, the error code and the error parameter are displayed in this box.
- Start/Stop: Starts/stops the module.