Standard Digital Signal
Standard Digital Signal reads and analyses digital signals assigned to standard digital input-terminals.
Settings

Parameters
- On Delay: Time delay on.
- Off Delay: Time delay off.
- Long / Double Click: Time to recognise both long- and double-click, which are used to activate scenes, see below. If the button is pressed longer than this time, it is interpreted as a long-click. Pressing the button twice within this time span will be recognised as a double-click.
- Negate Digital Input: Negates the digital input.

Pressing the Linked to...-button opens a dialog, where the designated input-terminal can be assigned to this module.
Counter

Parameters
- Multiplier: Multiplier for the counter.
- Offset: Offset to add to the counter.
- Unit: The unit of the scaled value. For display-purposes in the Building Automation Framework only.
- Direction: Counting direction.
Scenes

Pressing the New-button within the Scenes-menu opens a dialog, where the analysed events
- Rising edge
- Falling edge
- Edge changed
- Click
- Double click
- Long click
(See logical diagram above) can be assigned to the execution of a scene. The scene however must be defined previously.
Online

State
- Value: Resulting value (see logical diagram above).
- Raw Value: Raw value received from the digital input terminal including activated / deactivated negation (see logical diagram above).
- Counter: Current value of the counter.
- Set Counter Direct: Value to set direct to the counter.
State PLC Module
- Execution State: Shows if the module is running or stopped.
- Error: In case of an error, the error code and the error parameter are displayed in this box.
- Start/Stop: Starts/stops the module.